Radiator thermostats
Progammable radiator thermostats - RA PLUS

Progammable radiator thermostats - RA PLUS

RA-PLUS is a programmable radiator thermostat that enables users to lower the individual room temperature by approx. 3° C during selected periods of the 24 hours of a day, thereby reducing heat consumption without any detrimental effects on comfort.

The thermostat features two timer programs – one of them could be used for workdays and the other one for weekends. Up to three heating periods can be preset per day.

The RA-PLUS thermostat is also available in versions for older Danfoss valves, types RA/V and RA/VL. Read more about these versions here..

Technical data sheet (Pdf. 451 KB)

  • Danfoss quality and performance
  • Two individual and variable time programs
  • Long battery lifetime - approx. 4 years under normal circumstances
  • Time programme can be adjusted for each weekday
  • Fully functional (self-regulating) without batteries and electronics box


Facts about radiators and Danfoss radiator thermostats as means of heat control

Facts about radiators and Danfoss radiator thermostats as means of heat control

Heating by means of radiators and control by Danfoss radiator thermostats is an energy saving, reliable, efficient and user-friendly heating system, which creates comfort individually from room to room. This heat source can be supplemented by other heat sources, e.g. floor heating.

  • Saves energy
  • Flexible solution
  • Reliable products
  • Increases your comfort

Danfoss is the only manufacturer of gasfilled radiator thermostats. Gasfilled thermostats reacts faster to temperature changes in the room compared to liquidfilled thermostats. This means that the valve closes faster preventing unnecessary heating and creating constant room temperature room by room. The precise and constant control of the room temperature creates energy savings in all homes.