Radiator thermostats
Thermostatic sensor - Type RA 2000

Thermostatic sensor - Type RA 2000

Danfoss offers a complete range of robustly constructed sensors and valves, suitable for practically all types of radiator/convector heating systems and installations.
 
The sensor must always be able to register the temperature of the ambient air in order to control the room temperature.

Built-in sensor; 
Choose build in sensors for radiators where the air can circulate around the sensor
 
Remote sensor;
Choose remote sensor for radiators where the sensor is e.g. covered by curtains, effected by draught etc. 

Help to choose the right sensor

Installation instruction (Pdf. 745 kb)

User guide(Pdf. 1.747 kb)

Correct setting of the thermostat

View introduction to RA 2990 standard model
(Flash animation 232 Kb)

  • Built-in and remote sensors
  • Gasfilled thermostatic sensor
  • Unique snap lock method
  • Robust construction and easy to clean and maintain
  • Available in several versions with different features as frost protection, facilities for limiting and locking the temperature set-point and anti-theft facility.

 


Facts about radiators and Danfoss radiator thermostats as means of heat control

Facts about radiators and Danfoss radiator thermostats as means of heat control

Heating by means of radiators and control by Danfoss radiator thermostats is an energy saving, reliable, efficient and user-friendly heating system, which creates comfort individually from room to room. This heat source can be supplemented by other heat sources, e.g. floor heating.

  • Saves energy
  • Flexible solution
  • Reliable products
  • Increases your comfort

Danfoss is the only manufacturer of gasfilled radiator thermostats. Gasfilled thermostats reacts faster to temperature changes in the room compared to liquidfilled thermostats. This means that the valve closes faster preventing unnecessary heating and creating constant room temperature room by room. The precise and constant control of the room temperature creates energy savings in all homes.