Electronic room thermostats
Simple, dial setting thermostats

Simple, dial setting thermostats

Available in either electro-mechanical or more accurate electronic versions, these thermostats with their large easy to understand setting dials are ideal for use in systems where a constant temperature is required. Both electro mechanical type RMT and electronic type RET are available in 230 volt and 24 volt versions.

More sophisticated dial setting thermostats, type RET-B utilise a microprocessor and provide more features including an LCD display which shows set temperature and actual room temperature. RET-B also improves comfort and economy by improved control technique.. 

  • All models utilise an easy to understand setting dial requiring no instructions
  • Available in electro-mechanical and electronic versions
  • Sophisticated micro-processor based versions also available


Give the environment a helping hand...

Give the environment a helping hand...

... and choose an electronic thermostat with chrono-proportional capabilities.

The use of an electronic room thermostat with chrono-proportional capability ensures the boiler remains in condensing mode more often providing closer temperature control and maximising savings. Reductions of up to 10% in both fuel and carbon emissions are achievable.

The TP5000Si and TP7000 programmable room thermostats, plus the RET-B range of thermostats all incorporate chrono-proportional technology.