Floor Heating Hydronics
CF2 Wireless Control System

CF2 Wireless Control System

CF2 is a unique system that creates genuine floor heating comfort and consequently well-being in your everyday life regardless of whether your installation is new or an upgrade of an existing installation.

The CF2 room thermostats are in a timeless and elegant design suitable for any environment.

 

The CF2 system consists of Master Controllers with 5 and 10 outputs respectively, a repeater unit, a remote controller and four types of room thermostats: standard, with display, tamperproof and infrared.

·          The standard room thermostat is set by means of a turning knob.

·          The room thermostat with digital display shows the current room temperature or the preset room temperature.

·          The tamperproof model is lockable – this model includes a hidden control function which makes it ideal for e.g. children's rooms and public environments.

·          The new CF2 system also allows the floor temperature to be set independently from the room temperature. This is done by means of the new and unique CF-RF room thermostat with digital display and built-in in InfraRed floor sensor, which measures and adjusts the floor surface temperature within the preset limits.

·          CF2 can also be controlled by a user-friendly wireless remote controller. The remote controller enables central control and change of all settings. Likewise, it features zone control, night set back and holiday temperature programming.

 

 

Download CF2 leaflet!


Optimal Comfort with CF2!

Optimal Comfort with CF2!

Regulation of both room temperature and temperature of floor surface with Danfoss room thermostat with infrared floor sensor.