Radiator thermostats

Radiator thermostats - Type RA 2000

Heating expenses increase worldwide. Therefore it has become more attractive to save energy - and thereby money - by improving heating systems.
 
Correct usage of radiator thermostats reduces the heating bill by up to 20% compared with a manually operated valve. The typical pay-back time for radiator thermostats is less than two years, and as the normal lifetime of a radiator thermostat is more than 20 years, a great deal of additional money and energy is saved.


Standard/universal sensors

Standard/universal sensors <br>
Built-in and remote sensors adapted for different locations

Programmable radiator thermostats

Programmable radiator thermostats
For automatic lowering of the temperature when the room is not in use

Service/replacement sensors

Service/replacement sensors
Radiator thermostats for old Danfoss valves 

Remote temperature adjusters

Remote temperature adjusters<br><br>
 
For situations where the radiator/convector is placed inaccessibly to the user

Design sensors

Design sensors <br><br>

Return temperature limiter

Return temperature limiter
For regulation of return temperature from radiators, convectors and small floor heating systems.


Facts about radiators and Danfoss radiator thermostats as means of heat control

Facts about radiators and Danfoss radiator thermostats as means of heat control

Heating by means of radiators and control by Danfoss radiator thermostats is an energy saving, reliable, efficient and user-friendly heating system, which creates comfort individually from room to room. This heat source can be supplemented by other heat sources, e.g. floor heating.

  • Saves energy
  • Flexible solution
  • Reliable products
  • Increases your comfort

Danfoss is the only manufacturer of gasfilled radiator thermostats. Gasfilled thermostats reacts faster to temperature changes in the room compared to liquidfilled thermostats. This means that the valve closes faster preventing unnecessary heating and creating constant room temperature room by room. The precise and constant control of the room temperature creates energy savings in all homes.