Radiator thermostats

Built-in and Remote Sensors



Danfoss offers a complete range of robustly constructed sensors and valves, suitable for practically all types of radiator/convector heating systems and installations.

The products shown on this site represents a part of Danfoss' extensive product range.

To see more country specific products - please select a country from the drop down list 'Local sites' in the top right corner of this page.


Built-in and Remote Sensors

Technical data



RA 2000 Sensors

013G2920 RA 2000Frost protection, limiting and locking of temperature set-point, tamperproof, connection with clamping ring and Allen screwBuilt-in sensorWhite/RAL 9016-
013G2922 RA 2000Frost protection, limiting and locking of temperature set-point, tamperproof, connection with clamping ring and Allen screwRemote sensorWhite/RAL 90160-2
013G2990 RA 2000Frost protection, limiting and locking of temperature set-pointBuilt-in sensorWhite/RAL 9016-
013G2992 RA 2000Frost protection, limiting and locking of temperature set-pointRemote sensorWhite/RAL 90160-2

RA Remote Setting

013G5062 RA 2000Remote temperature adjuster with frost protection, limiting and locking of temperature set-pointBuilt-in sensorWhite/RAL 90160-2
013G5065 RA 2000Remote temperature adjuster with frost protection, limiting and locking of temperature set-pointBuilt-in sensorWhite/RAL 90160-5
013G5068 RA 2000Remote temperature adjuster with frost protection, limiting and locking of temperature set-pointBuilt-in sensorWhite/RAL 90160-8


Documentation





Case Stories
 
7500 Danfoss radiator thermostats
7.500 Danfoss radiator thermostats.pdf (0.5 Mb), Literature number: VZYFA102, Language: English, Release date: 25/10 2006
 


Certificates/Declarations
 
Declaration: RAS-C2, RAS-D & RAS-D2
Declaration_RAS-C2_RAS-D_RAS-D2.pdf (0.1 Mb), Literature number: VCAVD102, Language: English, Release date: 17/07 2007
 
EC-Declaration RAW built-in sensor, 013G5115
Declaration_RAW_013G5115.pdf (0.1 Mb), Literature number: VCFNC102, Language: English, Release date: 29/09 2009
 
EC-Declaration: RTD Remote temperature adjusters
Declaration_RTD_remote_temp_adjuster.pdf (0.1 Mb), Literature number: VCAVF102, Language: English, Release date: 10/06 2008
 
Human Safety Declaration
Human safety declaration.pdf (0.2 Mb), Literature number: VCAVG102, Language: English, Release date: 19/09 2008
 
RA2000, EU-Declaration of Conformity
Declaration_RA2000.pdf (0.1 Mb), Literature number: VCTON102, Language: English, Release date: 22/06 2006
 
RTD Inova™, EC-Declaration of Conformity
Declaration_RTD-Inova.pdf (0.1 Mb), Literature number: VCYFK102, Language: English, Release date: 27/07 2006
 


Data sheet
 
Accessories for RTD Inova™ & RTS Everis™
VDUHN102_RTD-Inova_accessories.pdf (0.3 Mb), Literature number: VDUHN102, Language: English, Release date: 26/07 2007
 
Accessories for RTD sensors and valves
VDUHM102_RTD_accessories.pdf (0.3 Mb), Literature number: VDUHM102, Language: English, Release date: 26/07 2007
 
Adapters for thermostatic sensors
VDUHL102_angle_adapter.pdf (0.5 Mb), Literature number: VDUHL102, Language: English, Release date: 19/01 2005
 
Thermostatic sensor RAS-C2 with RA-FN radiator valve (fixed capacity)
VDAVH102_RAS-C2.pdf (1.1 Mb), Literature number: VDAVH102, Language: English, Release date: 06/02 2009
 
Thermostatic sensor RAS-C2 with RA-N radiator valve
VDAVE102_RAS-C2.pdf (1.1 Mb), Literature number: VDAVE102, Language: English, Release date: 07/04 2009
 
Thermostatic sensors type RA 2000
vd51a502_RA-sensors_.pdf (1.4 Mb), Literature number: VD51A502, Language: English, Release date: 19/03 2009
 


Instruction
 
RA 2000 installation instructions
VI51T602_lim-blok.pdf (0.7 Mb), Literature number: VI51T602, Language: English, Release date: 01/01 2003
 
Radiator thermostat RAS-C2 Combi
013R9355_RAS-c2combi.pdf (1.2 Mb), Literature number: VIULD302, Language: English, Release date: 13/03 2004
 
RAS-D2 Combi Instructions
VIULE402_RAS-D2_013R9398.pdf (0.3 Mb), Literature number: VIULE402, Language: English, Release date: 01/03 2005
 
Remote Adjuster RA 5060
Remote_temp_adjust_VI33T100.pdf (0.8 Mb), Literature number: VI33T166, Language: (66) DK,GB,DE,FR,ES,SE,NL,FI, Release date: 01/12 1995
 
User Guide: Danfoss Radiator Thermostats
vi31d202_RA2000.pdf (1.7 Mb), Literature number: VI31D202, Language: English, Release date: 01/02 2003
 


Leaflet
 
Danfoss - The world's biggest producer of radiator thermostats
Worlds_biggest_producer.pdf (1.7 Mb), Literature number: VBTTT102, Language: English, Release date: 05/12 2005
 
RA2000 - Advanced heat control in all its simplicity
RA2000_vb31f102.pdf (0.6 Mb), Literature number: VB31F102, Language: English, Release date: 01/01 2003
 
RA2000 - Advanced, Simple, Elegant
RA2000_vb31g102.pdf (0.2 Mb), Literature number: VB31G102, Language: English, Release date: 01/01 2003
 
Selection chart
H1800 SelectiekaartA3_GB_.pdf (3.1 Mb), Literature number: VBAVZ102, Language: English, Release date: 12/05 2009
 


Multimedia
 
Animated guide: Operating principle of Danfoss radiator thermostats
operation_princip_facelift.swf (0.1 Mb), Literature number: VVTTD102, Language: English, Release date: 06/03 2007
 
Introduction to thermostatic radiator valves
trv01.swf (0.3 Mb), Literature number: VVTYH102, Language: English, Release date: 19/02 2009
 
RA2000 - gas- vs liquid-filled bellows
Gas_vs_Liquid_techVersion.exe (1.0 Mb), Literature number: VVTTZ102, Language: English, Release date: 23/01 2006
 
Slide ruler for easy pre-setting of valves
Danfoss DK 2006.exe (1.5 Mb), Literature number: VVTYD102, Language: English, Release date: 04/10 2006
 


Technical papers
 
Danfoss Yesterday and Today
Danfoss_yesterday_and_today.pdf (0.1 Mb), Literature number: VETLT102, Language: English, Release date: 13/06 2005
 
Save Up to 20% on Your Heating Bill
Save_up_to_20.pdf (0.1 Mb), Literature number: VETLU102, Language: English, Release date: 13/06 2005
 
The Danfoss Radiator Thermostat
The_Danfoss_radiator_thermostat.pdf (0.4 Mb), Literature number: VETLV102, Language: English, Release date: 13/06 2005
 
The present development of thermostatic control in individual rooms
The_present_development.pdf (0.1 Mb), Literature number: VETLW102, Language: English, Release date: 13/06 2005
 


User Guide
 
RA2000 User Guide for WEB
Danfoss_Thermostat_RA2000.pdf (0.8 Mb), Literature number: VUAVF102, Language: English, Release date: 06/05 2009
 
RAW User Guide for WEB
Danfoss_Thermostat_RAW.pdf (0.9 Mb), Literature number: VUAVG102, Language: English, Release date: 06/05 2009
 


Accessories



Accessories for Sensors Locking and anti-theft devices, scale covers, toolkits, adaptors and replacement caps.

Linked Products



Fixed Capacity Valves Danfoss provides a comprehensive range of radiator valves with fixed capacity. RA-FN normal flow valves are used in two-pipe heating systems. Versions: straight and angled with sizes from DN 10 to DN 25 and horizontal angled with sizes from DN 10 to DN 20. RA-FNE normal flow valves are used in one-pipe heating systems. Versions: straight, right mounted angle and left mounted angle with the size DN 15. RA-G (RTD-G) high capacity valves are used in gravity systems or in pumped one-pipe systems. Versions: straight and angled with sizes from DN 15 to DN 25.
Pre-Setting Valves Danfoss radiator valves with pre-setting are used in two-pipe water based heating systems to ensure optimum distribution of the water in a heating system. Pre-setting valves are available for normal and low flows and for reversed flow. The pre-setting facility allows precisely setting of calculated flow. Pre-setting requires no tools.